Releasenotes 10.1.3 (13.05.2026)

Previous Release v10.1.2 (13.04.2026)

Notice: 
With the release of v10.1.x the behavior of our devices has changed when DHCP is enabled but there is no DHCP server available. The devices will now comply with RFC 3927 and assign themselves a random link-local IP address (also known as APIPA (Automatic Private IP Addressing)) in the range of 169.254.0.0/16 and not longer 192.168.0.190 / 191. The IP address can be discovered with a multicast DNS (mDNS) request. The device is also reachable via DNS name, which by default consists of the device type and the last 8 digits of the MAC address (e.g. http://pdu-0FCB49D8).
This ReOS versions is yet to be qualified with RiZone.

ALL See Release Notes of v10.1.1 and v10.1.2 as this is only a patch-release

Bugfixes
ALL WebUI: Reduced configuration steps when creating and configuring new users. Previously this dialog required pressing of the "save-button" after each step
ALL WebUI: Fixed infinite "Reloading Devices" banner after an update to CAN-Peripherals
PDU3 Display: Fixed network configuration dialogs
PDU3 Redfish: Fixed wrong data representation of CMCIII-GRF2 (7030.202)
ALL FTP & WebUI: Fixed rescue software version information in the update dialog and the "system.info" file
CMC3 Storage-Devices: Fixed instable detection of SD-Cards

